(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[For Hydraulics] NMY Packing

[For Hydraulics] NMY Packing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      99,915VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

U packing exclusively for use with rods that have a small cross-sectional design; compatible with JIS B 2401 P O-rings. Produces sealing that is superior to O-rings and has excellent friction characteristics.

Part Number
NMY-3
NMY-4
NMY-5
NMY-6
NMY-8
NMY-10A
NMY-12
NMY-14
NMY-16
NMY-18
NMY-20
NMY-25
NMY-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter D
(Ø)
I.D. d
(Ø)
Width H
(mm)
Application, Combined Back-Up Ring

101,158 VND

1 Piece(s) 6 Day(s) or more 632.1T2P-3/T3P-3

104,048 VND

1 Piece(s) 6 Day(s) or more 742.1T2P-4/T3P-4

104,048 VND

1 Piece(s) 6 Day(s) or more 852.1T2P-5/T3P-5

104,048 VND

1 Piece(s) 6 Day(s) or more 962.1T2P-6/T3P-6

104,048 VND

1 Piece(s) 6 Day(s) or more 1182.1T2P-8/T3P-8

99,915 VND

1 Piece(s) 11 Day(s) or more 14102.8T2P-10A/T3P-10A

112,415 VND

1 Piece(s) 6 Day(s) or more 16122.8T2P-12/T3P-12

108,280 VND

1 Piece(s) 11 Day(s) or more 18142.8T2P-14/T3P-14

108,280 VND

1 Piece(s) 11 Day(s) or more 20162.8T2P-16/T3P-16

108,280 VND

1 Piece(s) 11 Day(s) or more 22182.8T2P-18/T3P-18

108,280 VND

1 Piece(s) 11 Day(s) or more 24202.8T2P-20/T3P-20

123,020 VND

1 Piece(s) 11 Day(s) or more 31254.2T2P-25/T3P-25

123,020 VND

1 Piece(s) 11 Day(s) or more 36304.2T2P-30/T3P-30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Reciprocating Motion Gasket Type Rod Gasket Material NBR(RN906)