(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A dedicated packing for pistons that uses an abrasion-resistant material. The sectional dimensions for the diameter sizes are larger than the SKY packing. Highly durable to prevent causing counterpressure damage.
Part Number |
---|
GPY-40 |
GPY-45 |
GPY-50 |
GPY-55 |
GPY-60 |
GPY-63 |
GPY-65 |
GPY-70 |
GPY-75 |
GPY-80 |
GPY-85 |
GPY-90 |
GPY-100 |
GPY-110 |
GPY-120 |
GPY-125 |
GPY-130 |
GPY-140 |
GPY-150 |
GPY-160 |
GPY-180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter D (Ø) | I.D. d (Ø) | Width H (mm) | Application, Combined Standard Back-Up Ring | Application, Combined High Pressure Back-Up Ring |
---|---|---|---|---|---|---|---|---|---|
204,298 VND | 1 Piece(s) | 11 Day(s) or more | 40 | 30 | 6.2 | TC-GPY-40 | PE-GPY-40 | ||
212,266 VND | 1 Piece(s) | 11 Day(s) or more | 45 | 35 | 6.2 | TC-GPY-45 | PE-GPY-45 | ||
212,266 VND | 1 Piece(s) | 11 Day(s) or more | 50 | 40 | 6.2 | TC-GPY-50 | PE-GPY-50 | ||
265,653 VND | 1 Piece(s) | 11 Day(s) or more | 55 | 45 | 6.2 | TC-GPY-55 | PE-GPY-55 | ||
317,048 VND | 1 Piece(s) | 11 Day(s) or more | 60 | 50 | 6.2 | TC-GPY-60 | PE-GPY-60 | ||
342,546 VND | 1 Piece(s) | 11 Day(s) or more | 63 | 53 | 6.2 | TC-GPY-63 | PE-GPY-63 | ||
342,546 VND | 1 Piece(s) | 11 Day(s) or more | 65 | 52 | 7.7 | TC-GPY-65 | PE-GPY-65 | ||
395,136 VND | 1 Piece(s) | 11 Day(s) or more | 70 | 57 | 7.7 | TC-GPY-70 | PE-GPY-70 | ||
456,391 VND | 1 Piece(s) | 11 Day(s) or more | 75 | 62 | 7.7 | TC-GPY-75 | PE-GPY-75 | ||
456,391 VND | 1 Piece(s) | 11 Day(s) or more | 80 | 65 | 9.2 | TC-GPY-80 | PE-GPY-80 | ||
517,350 VND | 1 Piece(s) | 11 Day(s) or more | 85 | 70 | 9.2 | TC-GPY-85 | PE-GPY-85 | ||
517,350 VND | 1 Piece(s) | 11 Day(s) or more | 90 | 75 | 9.2 | TC-GPY-90 | PE-GPY-90 | ||
555,298 VND | 1 Piece(s) | 11 Day(s) or more | 100 | 80 | 12 | TC-GPY-100 | PE-GPY-100 | ||
598,325 VND | 1 Piece(s) | 11 Day(s) or more | 110 | 90 | 12 | TC-GPY-110 | PE-GPY-110 | ||
641,753 VND | 1 Piece(s) | 11 Day(s) or more | 120 | 100 | 12 | TC-GPY-120 | PE-GPY-120 | ||
692,750 VND | 1 Piece(s) | 11 Day(s) or more | 125 | 105 | 12 | TC-GPY-125 | PE-GPY-125 | ||
692,750 VND | 1 Piece(s) | 11 Day(s) or more | 130 | 110 | 12 | TC-GPY-130 | PE-GPY-130 | ||
826,185 VND | 1 Piece(s) | 11 Day(s) or more | 140 | 120 | 12 | TC-GPY-140 | PE-GPY-140 | ||
867,223 VND | 1 Piece(s) | 11 Day(s) or more | 150 | 125 | 16 | TC-GPY-150 | PE-GPY-150 | ||
942,521 VND | 1 Piece(s) | 11 Day(s) or more | 160 | 135 | 16 | TC-GPY-160 | PE-GPY-160 | ||
1,028,080 VND | 1 Piece(s) | 11 Day(s) or more | 180 | 155 | 16 | TC-GPY-180 | PE-GPY-180 |
Loading...Tải…
Application | Reciprocating Motion | Gasket Type | Piston Gasket | Material | NBR(RN919) |