(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[NEW]ISO compliant master valve PV5S-0 series sub-plate

[NEW]ISO compliant master valve PV5S-0 series sub-plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      482,268VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A single sub-plate for PV5S-0 Series. Horizontal piping Rc1/2, Rc1/4, Rc3/4, and Rc3/8 are available.

Part Number
CB1-A02
CB2-A03
CB2-A04
CB2-A06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngISO Size P, A, and B Ports R1 and R2 Ports

482,268 VND

1 Piece(s) 11 Day(s) or more 1Rc1/4Rc3/8

601,793 VND

1 Piece(s) 11 Day(s) or more 2Rc3/8Rc1/2

605,776 VND

1 Piece(s) 11 Day(s) or more 2Rc1/2Rc1/2

4,231,438 VND

1 Piece(s) 11 Day(s) or more 2Rc3/4Rc3/4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Subbase Method Lateral Piping