(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[NEW]Rotary Joint RJF Series

[NEW]Rotary Joint RJF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,541,511VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space-saving rotary joint for connecting air pipes to rotating bodies. Large product lineup of 4, 6, 8, 12, and 16 circuit types.

 
Part Number
RJF-6A-04
RJF-6A-06
RJF-6A-08
RJF-M5-04
RJF-M5-06
RJF-M5-08
RJF-M5-12
RJF-M5-12-S
RJF-M5-16
RJF-M5-16-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Dia. Number of Circuits
(Book)
Shape

15,428,913 VND

1 Piece(s) 8 Day(s) or more Rc1/84Prototype

16,901,555 VND

1 Piece(s) 9 Day(s) or more Rc1/86Prototype

18,374,001 VND

1 Piece(s) 8 Day(s) or more Rc1/88Prototype

14,541,511 VND

1 Piece(s) 8 Day(s) or more M54Prototype

16,017,891 VND

1 Piece(s) 8 Day(s) or more M56Prototype

17,490,534 VND

1 Piece(s) 8 Day(s) or more M58Prototype

41,404,552 VND

1 Piece(s) 9 Day(s) or more M512Prototype

68,398,808 VND

1 Piece(s) 9 Day(s) or more M512Space Saving

52,006,754 VND

1 Piece(s) 8 Day(s) or more M516Prototype

70,855,248 VND

1 Piece(s) 9 Day(s) or more M516Space Saving

Loading...Tải…

  1. 1