(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Outer sheath uses a special woven cloth resistant to bends and strains to an extent superior in quality to orange specifications.
Part Number |
---|
AG-XB124 |
AG-XB125 |
AG-XB130 |
AG-XB131 |
AG-XB138 |
AG-XB145 |
AG-XB155 |
AG-XC37 |
AG-XC38 |
AG-XC39 |
AG-XC81 |
AG-XC82 |
AG-XC83 |
AG-XC84 |
AG-XC85 |
AG-XC87 |
AG-XC88 |
AG-XC89 |
AG-XC90 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Series | Effective Circumference Length (mm) | Belt length (Inch) |
---|---|---|---|---|---|---|---|
2,874,026 VND | 1 Piece(s) | 34 Day(s) or more | AG-XB | 3,150 | 124 | ||
2,508,681 VND | 1 Piece(s) | 34 Day(s) or more | AG-XB | 3,175 | 125 | ||
2,645,336 VND | 1 Piece(s) | 8 Day(s) or more | AG-XB | 3,302 | 130 | ||
3,207,898 VND | 1 Piece(s) | 34 Day(s) or more | AG-XB | 3,327 | 131 | ||
2,936,576 VND | 1 Piece(s) | 34 Day(s) or more | AG-XB | 3,505 | 138 | ||
3,092,756 VND | 1 Piece(s) | 34 Day(s) or more | AG-XB | 3,683 | 145 | ||
3,383,996 VND | 1 Piece(s) | 34 Day(s) or more | AG-XB | 3,937 | 155 | ||
2,052,898 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 940 | 37 | ||
2,052,898 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 965 | 38 | ||
2,052,898 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 991 | 39 | ||
2,824,623 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,057 | 81 | ||
2,824,623 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,083 | 82 | ||
2,824,623 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,108 | 83 | ||
2,824,623 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,134 | 84 | ||
2,824,623 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,159 | 85 | ||
2,957,693 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,210 | 87 | ||
2,957,693 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,235 | 88 | ||
2,957,693 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,261 | 89 | ||
2,957,693 VND | 1 Piece(s) | 8 Day(s) or more | AG-XC | 2,286 | 90 |
Loading...Tải…
Number of Tracks | 1 Rows | Properties | Abrasion Resistant | Additional Function | No |