(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard V-Belt M Type

Standard V-Belt M Type
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      144,140VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The most popular belt as a means of power transmission. Economical, readily available, and easy to replace.

 
Part Number
M18SALE
M20SALE
M21SALE
M22SALE
M24
M26SALE
M31SALE
M35
M36SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEffective Circumference Length
(mm)
Belt length
(Inch)

184,129 VND

121,525 VND

1 Piece(s) Same day 45718

164,064 VND

85,313 VND

1 Piece(s) Same day 50820

190,745 VND

103,002 VND

1 Piece(s) Same day 53321

164,064 VND

86,954 VND

1 Piece(s) Same day 55922

190,745 VND

1 Piece(s) Same day 61024

144,140 VND

79,277 VND

1 Piece(s) Same day 66026

169,965 VND

86,682 VND

1 Piece(s) Same day 78731

169,965 VND

1 Piece(s) Same day 88935

173,900 VND

92,167 VND

1 Piece(s) Same day 91436

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Series M Number of Tracks 1 Rows Properties Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention
Additional Function No Thickness(mm) 5.5