(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- Standard nut for FK series shock absorber from FUJI LATEX.
- FK Series standard Nut is an optional part for shock absorber.
- Standard nut has 13 sizes available: M04, M06, M10, M12, M14, M16, M20, M25, M25-P2, M27, M30, M36A and M36.
- Applicable for 18 size of FK series shock absorber: FK-0404, FK-0604, FK-1008, FK-1210, FK-1412, FK-1417, FK-1612, FK-2016, FK-2022, FK-2050, FK-2530, FK-2540, FK-2550 P2.0, FK-2725, FK-3035, FK-3625A, FK-3650A and FK-3650
- Standard nuts are sold separately.
*Standard nuts are sold separately as well.
Applicable | Models |
---|---|
FK-0404 | M04 nut |
FK-0604 | M06 nut |
FK-1008 | M10 nut |
FK-1210 | M12 nut |
FK-1412 | M14 nut |
FK-1417 | M14 nut |
FK-1612 | M16 nut |
FK-2016 | M20 nut |
FK-2022 | M20 nut |
FK-2050 | M20 nut |
FK-2530 | M25 nut |
FK-2540 | M25 nut |
FK-2550 P2.0 | M25-P2 nut |
FK-2725 | M27 nut |
FK-3035 | M30 nut |
FK-3625A | M36A nut |
FK-3650A | M36A nut |
FK-3650 | M36 nut |
Main Body/Related Parts | Related Components | Operating Environment | Standard |