(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
E Type Retainer Ring (E Ring) Stand (ET Stand)

E Type Retainer Ring (E Ring) Stand (ET Stand)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,694,228VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stand for E-type retaining ring. Applicable E-ring sizes 0.6 to 0.8 1 1.2 1.5 1.9 2 2.5 3 4 5 6 7 8 9 10 12 applicable ET-holder sizes 0.6 to 0.8 1 1.2 1.5 1.9 2 2.5 3 4 5 6 7 8 9 10 12 applicable E-ring sizes 0.6 to 0.8 1 1.2 1.5 1.9 2 2.5 3 4 5 6 7 8 9 10 12 applicable ET-holder sizes 0.6 to 0.8 1 1.2 1.5 1.9 2 2.5 3 4 5 6 7 8 9 10 12

Part Number
TOEETSKO-NO.-1.2
TOEETSKO-NO.-1.5
TOEETSKO-NO.-1.9
TOEETSKO-NO.-2
TOEETSKO-NO.-3
TOEETSKO-NO.-4
TOEETSKO-NO.-5
TOEETSKO-NO.-6
TOEETSKO-NO.-8
TOEETSKO-NO.-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable E Ring Size Applicable ET Holder Size

1,829,707 VND

1 Piece(s) 6 Day(s) or more 1.21.2

1,829,707 VND

1 Piece(s) 6 Day(s) or more 1.51.5

1,830,000 VND

1 Piece(s) 6 Day(s) or more 1.91.9

1,694,228 VND

1 Piece(s) 6 Day(s) or more 22

1,829,707 VND

1 Piece(s) 6 Day(s) or more 33

2,055,421 VND

1 Piece(s) 6 Day(s) or more 44

2,219,644 VND

1 Piece(s) 6 Day(s) or more 55

2,055,421 VND

1 Piece(s) 6 Day(s) or more 66

2,455,250 VND

1 Piece(s) 6 Day(s) or more 88

2,455,250 VND

1 Piece(s) 6 Day(s) or more 99

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sales Unit Low Quantity (can be purchased from one) Surface Treatment No