(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hook Bolt Set (Black, Small Wave)【100 Pieces Per Package】 (Part Number)

Hook Bolt Set (Black, Small Wave)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      822,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel, stainless steel
[Surface treatment] None, chromate plating

Part Number
OTFBKW-STC-M6-90
OTFBKW-SUS-M6-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Surface Treatment (Details)

822,750 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 90SteelChromate PlatingChromate Plating

1,774,716 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 50[Stainless] Stainless Steel--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other gypsum board screws Thread Nominal (M) 6 Sales Unit Box/package

Frequently asked question (FAQ)FAQ

Question:Question: What materials are available?
Answer:Answer: Iron and stainless steel.