(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rectangular-Shaped Proximity Sensor [Built-in Amplifier] (GX-F/H)

Rectangular-Shaped Proximity Sensor [Built-in Amplifier] (GX-F/H)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      600,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rectangular-Shaped Proximity Sensor [Built-in Amplifier] (GX-F/H)
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Block Type
● Detecting Surface : Front Surface or Upper Surface
● Output : NPN or PNP
● Output Operation : Normally Closed or Normally Open
● Cable Length (m.): 1 and 5
● Amplifier : Built-In
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Part Number
GX-F8A
GX-F8B
GX-F12A
GX-F12B
GX-F15A
GX-H6B
GX-H8A
GX-H12A
GX-H15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDetection Type Maximum operating distance
(mm+%)
Standard detected subject
(mm)
Max. frequency response Output operation Detection distance L1 details
(mm)

623,128 VND

1 Piece(s) 7 Day(s) or more 10Side detection2.5±8Iron sheet 15 × 15 × t1500HzNormally open0~2.1

623,128 VND

1 Piece(s) 4 Day(s) or more 10Side detection2.5±8Iron sheet 15 × 15 × t1500HzNormally closed0~2.1

680,896 VND

1 Piece(s) 4 Day(s) or more 10Side detection4.0±8Iron sheet 20 × 20 × t1500HzNormally open0~3.3

680,896 VND

1 Piece(s) 4 Day(s) or more 10Side detection4.0±8Iron sheet 20 × 20 × t1500HzNormally closed0~3.3

722,333 VND

1 Piece(s) 4 Day(s) or more 10Side detection5.0±8Iron sheet 20 × 20 × t1250HzNormally open0~4.2

600,860 VND

1 Piece(s) 14 Day(s) or more -Front Surface Detection1.6±8Iron sheet 12 × 12 × t1400HzNormally closed0~1.3

622,848 VND

1 Piece(s) 4 Day(s) or more 10Front Surface Detection2.5±8Iron sheet 15 × 15 × t1500HzNormally open0~2.1

701,199 VND

1 Piece(s) 4 Day(s) or more 10Front Surface Detection4.0±8Iron sheet 20 × 20 × t1500HzNormally open0~3.3

804,805 VND

1 Piece(s) 4 Day(s) or more 10Front Surface Detection5.0±8Iron sheet 20 × 20 × t1250HzNormally open0~4.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Square shape Shield Non Shield Sensor Case Material PBT Resin
Sensor Detection Surface Material Polyester Amplifier Built-in Type Acquired Standards CE / IEC / JEM
Protection Structure (IEC) IP68 Output NPN Shock resistance(G) 1000
Cable Standard cable Cable length(m) 1 Frequency type Standard Type