(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Modular Valve

Check Modular Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,647,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A reverse-flow preventing modularized check valve which is added to ports P, T, and A.
· For sizes 01, 03, and 04 there are also types which can be used for intake and for differential circuits.
· Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2).

Part Number
OC-G01-P1-21
OC-G01-T1-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSControl Port

2,647,421 VND

1 Piece(s) 8 Day(s) or more 10P Port

2,647,421 VND

1 Piece(s) 8 Day(s) or more -T Port

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Flow(ℓ/min) 50 Type Check Modular Valve Max. Operating Pressure(MPa) 25
Mounting Type Gasket mounting type Specifications Standard Cracking pressure(MPa) 0.04
Design number 21 Nominal Diameter (size) 1/8