(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket, Sensor Stand of Stainless Steel Series

Sensor Bracket, Sensor Stand of Stainless Steel Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      701,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Set of a standard combination of a sensor bracket and a sensor stand.

 
Part Number
SSA200
SSA300
SSB200
SSB300
SSC200
SSC300
SSD200
SSD300
SSE200
SSE300
SSF200
SSF300
SSG200
SSG300
SSH200
SSH300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Full Length 1  Shaft Diameter 1 Types

701,323 VND

1 Piece(s) 9 Day(s) or more 10200φ12SSA round pipe

754,313 VND

1 Piece(s) 8 Day(s) or more 10300φ12SSA round pipe

701,323 VND

1 Piece(s) 8 Day(s) or more 10200φ12SSB round pipe

761,550 VND

1 Piece(s) 6 Day(s) or more 10300φ12SSB round pipe

790,566 VND

1 Piece(s) 9 Day(s) or more 10200φ12SSC round pipe

843,556 VND

1 Piece(s) 8 Day(s) or more 10300φ12SSC round pipe

790,566 VND

1 Piece(s) 8 Day(s) or more 10200φ12SSD round pipe

843,556 VND

1 Piece(s) 9 Day(s) or more 10300φ12SSD round pipe

788,845 VND

1 Piece(s) 9 Day(s) or more 10200□12SSE angular pipe

855,926 VND

1 Piece(s) 9 Day(s) or more 10300□12SSE angular pipe

788,845 VND

1 Piece(s) 9 Day(s) or more 10200□12SSF angular pipe

855,926 VND

1 Piece(s) 9 Day(s) or more 10300□12SSF angular pipe

876,779 VND

1 Piece(s) 9 Day(s) or more 10200□12SSG angular pipe

943,860 VND

1 Piece(s) 9 Day(s) or more 10300□12SSG angular pipe

876,779 VND

1 Piece(s) 9 Day(s) or more 10200□12SSH angular pipe

943,860 VND

1 Piece(s) 9 Day(s) or more 10300□12SSH angular pipe

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS304 Surface Treatment No Shape Straight Type