(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket, Single Plate for Photoelectric Sensor CZ-SY Type

Sensor Bracket, Single Plate for Photoelectric Sensor CZ-SY Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      178,608VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

Part Number
FSCZSY030-S
FSCZSY030-Z
FSCZSY035-S
FSCZSY035-Z
FSCZSY040-S
FSCZSY040-Z
FSCZSY045-S
FSCZSY050-S
FSCZSY055-S
FSCZSY060-S
FSCZSY070-S
FSCZSY080-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Reference dimension A Width Length 1 Thickness / height Plate Thickness t

209,746 VND

1 Piece(s) 6 Day(s) or more 10SUS304No3027.568.516.52

185,841 VND

1 Piece(s) 6 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3027.868.816.82.3

202,511 VND

1 Piece(s) 9 Day(s) or more 10SUS304No3527.573.516.52

178,608 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3527.873.816.82.3

205,301 VND

1 Piece(s) 9 Day(s) or more 10SUS304No4027.578.516.52

181,396 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black4027.878.816.82.3

205,301 VND

1 Piece(s) 9 Day(s) or more 10SUS304No4527.583.516.52

207,690 VND

1 Piece(s) 9 Day(s) or more 10SUS304No5027.588.516.52

207,690 VND

1 Piece(s) 9 Day(s) or more 10SUS304No5527.593.516.52

215,658 VND

1 Piece(s) 9 Day(s) or more 10SUS304No6027.598.516.52

218,048 VND

1 Piece(s) 9 Day(s) or more 10SUS304No7027.5108.516.52

220,838 VND

1 Piece(s) 9 Day(s) or more 10SUS304No8027.5118.516.52

Loading...Tải…

  1. 1