(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
One touch exchange, sensor protection is possible
[Features]
· Since the quick mount remains fixed to the bracket (facility side), distance to the work is maintained and readjustment is not required.
· Detaching the sensor can be done with one touch by operation of the spanner.
· Quick mount protects the sensor during any collision.
Part Number |
---|
KM-8 |
KM-12 |
KM-18 |
KM-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Width W (mm) | Length L (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
402,116 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUM23L | 17 | 17 | 26 | ||
417,655 VND | 1 Piece(s) | 10 Day(s) or more | 10 | C3604 | 24 | 24 | 28 | ||
430,801 VND | 1 Piece(s) | 9 Day(s) or more | 10 | C3604 | 30 | 30 | 34 | ||
488,454 VND | 1 Piece(s) | 9 Day(s) or more | 10 | C3604 | 41 | 41 | 38 |
Loading...Tải…
Surface Treatment | Electroless Nickel Plating |