(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Plate Type Photo Micro Sensor L Type

Sensor Bracket Single Plate Type Photo Micro Sensor L Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      165,460VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor bracket single plate L-shaped. Selectable from V or H type

Part Number
FSPALH031-22S
FSPALH031-27S
FSPALH031-32S
FSPALH036-22S
FSPALH041-22S
FSPALV031-22S
FSPALV031-27S
FSPALV031-32S
FSPALV036-22S
FSPALV041-22S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength Thickness Type

170,305 VND

1 Piece(s) 6 Day(s) or more 1034.513.9H Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1034.518.9H Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1034.523.9H Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1039.513.9H Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1044.513.9H Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1034.515.9V Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1034.520.9V Type

172,693 VND

1 Piece(s) 6 Day(s) or more 1034.525.9V Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1039.515.9V Type

165,460 VND

1 Piece(s) 9 Day(s) or more 1044.515.9V Type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS304 Width 26 Plate Thickness t 1.5