(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slotted Green Bolt

Slotted Green Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,361VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is widely used as a ground terminal screw.

Part Number
HXMH-BRN-MS8-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Surface Treatment

36,941 VND

1 Piece(s) 6 Day(s) or more 10825[Nickel Plating] Nickel Plating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape Flathead
Material Brass Thread Type Metric fine Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part HXMH-BRN-MS8-25 in the Slotted Green Bolt series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HXMH-BRN-MS8-25 trong chuỗi Slotted Green Bolt.

Products like this...

Part Number
HXMH-BR-MS4-15
HXMH-BR-MS4-8
HXMH-BR-MS5-8
HXMH-BR-MS6-10
HXMH-BR-MS6-16
HXMH-BR-MS8-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L (mm) Surface Treatment

13,628 VND

1 Piece(s) 6 Day(s) or more 10415No

13,361 VND

1 Piece(s) 6 Day(s) or more 1048No

15,491 VND

1 Piece(s) 6 Day(s) or more 1058No

19,126 VND

1 Piece(s) 6 Day(s) or more 10610No

20,153 VND

1 Piece(s) 6 Day(s) or more 10616No

29,053 VND

1 Piece(s) 6 Day(s) or more 10810No