(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Steel
[Surface treatment] None
[Thread ridge type] Metric fine
[Tip shape] Flat End
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Nominal Thread (M)] 10 12 14 16 20 24 30 36 42 48
[Length L (mm)] 1
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Pitch (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
94,220 VND | 1 Piece(s) | Same day | 10 | 10 | 1.25 | [Steel] Steel | [Not Provided] Fabric | ||
99,881 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 1.25 | [Steel] Steel | [Not Provided] Fabric | ||
101,620 VND | 1 Piece(s) | Same day | 10 | 12 | 1.5 | [Steel] Steel | [Not Provided] Fabric | ||
202,276 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 14 | 1.5 | [Steel] Steel | [Not Provided] Fabric | ||
159,040 VND | 1 Piece(s) | Same day | 10 | 16 | 1.5 | [Steel] Steel | [Not Provided] Fabric | ||
266,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 1.5 | [Steel] Steel | [Not Provided] Fabric | ||
200,681 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 20 | 2 | [Steel] Steel | [Not Provided] Fabric | ||
396,701 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 24 | 2 | [Steel] Steel | [Not Provided] Fabric | ||
796,622 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 2 | [Steel] Steel | [Not Provided] Fabric | ||
717,135 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 3 | [Steel] Steel | [Not Provided] Fabric | ||
1,369,280 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | 3 | [Steel] Steel | [Not Provided] Fabric | ||
2,490,101 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 42 | 3 | [Steel] Steel | [Not Provided] Fabric | ||
4,282,814 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | 3 | [Steel] Steel | [Not Provided] Fabric | ||
128,546 VND | 1 Piece(s) | Same day | - | 10 | 1.25 | [Steel] Equivalent to SS400 | [Bright Chrome Plating] Bright Chromate Plating | ||
154,045 VND 84,725 VND | 1 Piece(s) | Same day | - | 12 | 1.25 | [Steel] Equivalent to SS400 | [Bright Chrome Plating] Bright Chromate Plating | ||
154,045 VND | 1 Piece(s) | 6 Day(s) or more | - | 12 | 1.5 | [Steel] Equivalent to SS400 | [Bright Chrome Plating] Bright Chromate Plating | ||
230,910 VND | 1 Piece(s) | 6 Day(s) or more | - | 14 | 1.5 | [Steel] Equivalent to SS400 | [Bright Chrome Plating] Bright Chromate Plating | ||
205,438 VND | 1 Piece(s) | 6 Day(s) or more | - | 16 | 1.5 | [Steel] Equivalent to SS400 | [Bright Chrome Plating] Bright Chromate Plating | ||
242,093 VND 133,151 VND | 1 Piece(s) | Same day | - | 20 | 1.5 | [Steel] Equivalent to SS400 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...Tải…
Thread Type | Metric fine | Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Flat End |
---|---|---|---|---|---|
Screw Type | Complete thread |