(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Used to thread a rope through the hole or hang a hook on it. They are nearly identical in shape, but differ in size, thread length, and pitch (spacing between threads).
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Sales Unit | Nominal of Thread (inch) |
---|---|---|---|---|---|---|---|---|---|---|
319,215 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 1 | |||
133,061 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 1/2 | ||
5,939,049 VND | 1 Pack(s) | 120 Pieces Per Package 120 Pieces Per Package | 15 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | 1/4 | ||
94,902 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 3/8 | ||
2,327,127 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 15 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | 5/16 | ||
220,833 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | 7/8 | |||
970,344 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 1 1/2 | |||
420,605 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 1 1/4 | |||
740,878 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 1 1/8 | |||
74,520 VND 53,654 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 1/2 | |||
1,607,750 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 1 3/4 | |||
1,346,465 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 1 3/8 | |||
4,919,212 VND | 1 Pack(s) | 120 Pieces Per Package 120 Pieces Per Package | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Box/package | 1/4 | ||
2,890,287 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 2 | |||
5,994,540 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 2 1/2 | |||
187,925 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 3/4 | |||
85,138 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 3/8 | ||
2,232,392 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Box/package | 5/16 | ||
161,468 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | Low Quantity (can be purchased from one) | 7/8 | |||
681,390 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | Hot Zinc Plating | Box/package | 1 | |||
134,145 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | Hot Zinc Plating | Low Quantity (can be purchased from one) | 1/2 | ||
634,581 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | Hot Zinc Plating | Box/package | 3/4 | |||
96,950 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | Hot Zinc Plating | Low Quantity (can be purchased from one) | 3/8 | ||
1,072,328 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | [Steel] Steel | Hot Zinc Plating | Box/package | 5/8 | ||
220,435 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | Hot Zinc Plating | Low Quantity (can be purchased from one) | 7/8 | |||
253,166 VND | 1 Piece(s) | 12 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 1 | |||
919,852 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | 1/2 | ||
5,099,184 VND | 1 Pack(s) | 120 Pieces Per Package 120 Pieces Per Package | 15 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | 1/4 | ||
176,000 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 3/4 | |||
88,067 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 3/8 | ||
1,127,319 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | 5/8 | ||
2,257,138 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Box/package | 5/16 | ||
210,138 VND | 1 Piece(s) | 12 Day(s) or more | - | [Steel] Steel | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | 7/8 | |||
374,082 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 1 | |||
119,717 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 1/2 | ||
84,197 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 1/4 | ||
193,458 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 3/4 | |||
90,996 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 3/8 | ||
137,415 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 5/8 | |||
77,595 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 5/16 | ||
210,138 VND | 1 Piece(s) | 6 Day(s) or more | - | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Low Quantity (can be purchased from one) | 7/8 | |||
4,963,205 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 6 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Box/package | 1 | ||
303,871 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 1/2 | |||
146,850 VND | 1 Piece(s) | Same day | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 3/8 | |||
142,983 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | 5/16 | |||
8,136,198 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | Box/package | 1/2 | ||
30,445,128 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | Box/package | 1/4 | ||
10,048,392 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | Box/package | 3/8 | ||
15,297,552 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | Box/package | 5/16 | ||
8,136,198 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | Box/package | 1/2 | ||
30,445,128 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | Box/package | 1/4 | ||
10,048,392 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | Box/package | 3/8 | ||
15,297,552 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 15 Day(s) or more | 10 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | Box/package | 5/16 |
Loading...Tải…
Thread Type | Whitworth Coarse | Tip Shape | Flat End | Screw Type | Complete thread |