(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A prism is used for the internal optical system, giving an upright image.
· The diopter adjustment function of the eyepiece gives enlarged and easy-to-see images.
· Specify the objective lens, eyepiece, and reticle. These will be included when the product is shipped.
· Also available without an objective lens, eyepiece, or reticle, etc.
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Object Lens ratio | Objective Lens type | Object Lens magnification | Ocular lens type | Overall Magnification | Scale Plate Type |
---|---|---|---|---|---|---|---|---|---|---|
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Standard | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Cross | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Cross-micro | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Cross-micro 2 | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Circle | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Standard | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Cross | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Cross-micro | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Cross-micro 2 | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Circle | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Standard | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Cross-micro 2 | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Standard | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Cross | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Cross-micro | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Cross-micro 2 | ||
13,732,010 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Circle | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Standard | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Cross | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Cross-micro | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Cross-micro 2 | ||
14,603,674 VND | 1 Piece(s) | 7 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Circle |
Loading...Tải…
Type | Lens-Barrel | Barrel type | C type barrel |