(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vibration-Resistant Fitting, Compression Fitting for NE-Type Steel Pipes, Copper Gasket

Vibration-Resistant Fitting, Compression Fitting for NE-Type Steel Pipes, Copper Gasket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      55,898VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Joint for high-pressure pipes up to medium caliber for general hydraulic applications (up to 13.7MPa).
· Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number
KP-A-01
KP-A-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable screw

55,898 VND

1 Piece(s) 4 Day(s) or more G1/8

95,891 VND

1 Piece(s) 4 Day(s) or more G1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Gasket seal Material (Related Components) Phosphorous-deoxidized copper