(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.
Part Number |
---|
KKO06-000CE |
KKO08-000CE |
KKO10-000CE |
KKO12-000CE |
KKO16-000CE |
KKO20-000CE |
KKO25-000CE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal (Related Parts) (mm) | Applicable Pipe O.D. (related parts) (mm) |
---|---|---|---|---|---|---|
68,000 VND | 1 Piece(s) | 4 Day(s) or more | 6 | 6 | ||
63,865 VND | 1 Piece(s) | 23 Day(s) or more | 8 | 8 | ||
71,835 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 10 | ||
71,835 VND | 1 Piece(s) | 4 Day(s) or more | 12 | 12 | ||
83,788 VND | 1 Piece(s) | 10 Day(s) or more | 16 | 16 | ||
115,661 VND | 1 Piece(s) | 10 Day(s) or more | 20 | 20 | ||
135,580 VND | 1 Piece(s) | 10 Day(s) or more | 25 | 25 |
Loading...Tải…
Type | Related Components | Types of Related components | Sleeve | Material (Related Components) | Carbon Steel |
---|---|---|---|---|---|
Applicable Fluids (related parts) | Air / Oil |