(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Can be used to support level adjustments for heavy machinery from the bottom up.
[Features]
· A type with a hole for inserting anchor bolts, etc.
· The width across flats of the head part is narrow, and can be turned with a small wrench.
· Ring spanner will also not fall off
Part Number |
---|
LB-A24-H13 |
LB-A32-H20 |
LB-A36-H24 |
LB-B24-H13 |
LB-B32-H20 |
LB-B36-H24 |
LBS-A24-H13 |
LBS-B24-H13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Screw Size MXP | I.D. d1 (φ) | Screw Head |
---|---|---|---|---|---|---|---|---|---|---|
383,906 VND | 1 Piece(s) | 6 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 24X1.5 | 13 | Standard | ||
474,490 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 32X1.5 | 20 | Standard | ||
554,170 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 36X1.5 | 24 | Standard | ||
354,965 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 24X1.5 | 13 | Small Head | ||
407,953 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 32X1.5 | 20 | Small Head | ||
474,490 VND | 1 Piece(s) | 9 Day(s) or more | 10 | S45C | Nickel Chromium Plating | 36X1.5 | 24 | Small Head | ||
779,673 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS303 | No | 24X1.5 | 13 | Standard | ||
607,160 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS303 | No | 24X1.5 | 13 | Small Head |
Loading...Tải…
Length L | 80 |