(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper for Removal Prevention (Part Number)

Linear Stopper for Removal Prevention
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      155,756VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.

 
Part Number
LSB-08S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Length
(mm)
O.D.
(φ)
Screw Hole Pitch P
(mm)

540,625 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A506316--NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSB-08S in the Linear Stopper for Removal Prevention series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSB-08S trong chuỗi Linear Stopper for Removal Prevention.

Products like this...

Part Number
LSA-02S
LSA-03
LSA-03S
LSC-01
LSC-01S
LSC-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Length
(mm)
O.D.
(φ)
Screw Hole Pitch P
(mm)

182,053 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A25386--NA

155,756 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-25436--NA

195,598 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-25436--NA

421,101 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M503012--35

567,316 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M503012--35

421,101 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A,SRS20M503812--35