(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Valve, C/CF Series, General-Purpose Type

Check Valve, C/CF Series, General-Purpose Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      593,318VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves low cost with a simple structure. Load on the seal material is decreased with a double touch system of O-ring and metal seal. Wide range lineup of sizes and seal materials.

[Features]
· Designed to decrease the load on the seal material with a double touch system (O ring + metal touch) with high pressure regulation (SUS316 specification which can be used up to 13MPa).
· Stainless type metal materials are used for all SUS316

 
Part Number
CB1E
CB1K
CB1N
CB1S
CB1V
CB2E
CB2K
CB2N
CB2S
CB2V
CB3E
CB3K
CB3N
CB3S
CB3V
CB4E
CB4K
CB4N
CB4S
CB4V
CB6E
CB6K
CB6N
CB6S
CB6V
CB8K
CB8N
CB8V
CFB1E
CFB1K
CFB1N
CFB1S
CFB1V
CFB2E
CFB2K
CFB2N
CFB2S
CFB2V
CFB3E
CFB3K
CFB3N
CFB3S
CFB3V
CFB4E
CFB4K
CFB4N
CFB4S
CFB6E
CFB6K
CFB6N
CFB6S
CFB6V
CFB8K
CFB8N
CFB8V
CFT1E
CFT1K
CFT1N
CFT1S
CFT1V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Seal Material Input Side, Port Type P Output Side, Port Type A Connection Dia.

671,371 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMMale threadMale threadR1/8

1,291,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Male threadMale threadR1/8

658,623 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRMale threadMale threadR1/8

671,371 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeMale threadMale threadR1/8

593,318 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Male threadMale threadR1/8

671,371 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMMale threadMale threadR1/4

1,443,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Male threadMale threadR1/4

612,440 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)NBRMale threadMale threadR1/4

671,371 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeMale threadMale threadR1/4

593,318 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Male threadMale threadR1/4

910,421 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMMale threadMale threadR3/8

2,165,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Male threadMale threadR3/8

923,426 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)NBRMale threadMale threadR3/8

910,421 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeMale threadMale threadR3/8

891,551 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Male threadMale threadR3/8

1,500,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMMale threadMale threadR1/2

2,998,105 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Male threadMale threadR1/2

1,481,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRMale threadMale threadR1/2

1,500,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeMale threadMale threadR1/2

1,443,750 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Male threadMale threadR1/2

2,279,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMMale threadMale threadR3/4

4,711,278 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Male threadMale threadR3/4

2,265,500 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRMale threadMale threadR3/4

2,279,750 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeMale threadMale threadR3/4

2,301,933 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Male threadMale threadR3/4

6,647,563 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Male threadMale threadR1

3,764,650 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRMale threadMale threadR1

3,707,278 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)FKM (standard)Male threadMale threadR1

1,125,565 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMFemale ThreadFemale ThreadRc1/8

1,806,850 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Female ThreadFemale ThreadRc1/8

1,111,221 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRFemale ThreadFemale ThreadRc1/8

1,125,565 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeFemale ThreadFemale ThreadRc1/8

1,118,646 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Female ThreadFemale ThreadRc1/8

1,262,075 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)EPDMFemale ThreadFemale ThreadRc1/4

2,057,850 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Female ThreadFemale ThreadRc1/4

1,218,791 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRFemale ThreadFemale ThreadRc1/4

1,233,135 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeFemale ThreadFemale ThreadRc1/4

1,226,218 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Female ThreadFemale ThreadRc1/4

1,322,778 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMFemale ThreadFemale ThreadRc3/8

2,559,850 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Female ThreadFemale ThreadRc3/8

1,304,850 VND

1 Piece(s) 20 Day(s) or more 10Brass (Brass)NBRFemale ThreadFemale ThreadRc3/8

1,322,778 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeFemale ThreadFemale ThreadRc3/8

1,297,935 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)FKM (standard)Female ThreadFemale ThreadRc3/8

1,788,920 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMFemale ThreadFemale ThreadRc1/2

3,527,991 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Female ThreadFemale ThreadRc1/2

1,770,991 VND

1 Piece(s) 19 Day(s) or more 10Brass (Brass)NBRFemale ThreadFemale ThreadRc1/2

1,788,920 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeFemale ThreadFemale ThreadRc1/2

2,373,393 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)EPDMFemale ThreadFemale ThreadRc3/4

4,854,706 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Female ThreadFemale ThreadRc3/4

2,359,050 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRFemale ThreadFemale ThreadRc3/4

2,373,393 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)[Others] SiliconeFemale ThreadFemale ThreadRc3/4

2,305,265 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)FKM (standard)Female ThreadFemale ThreadRc3/4

6,181,421 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)Kalrez®Female ThreadFemale ThreadRc1

3,298,506 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)NBRFemale ThreadFemale ThreadRc1

3,241,135 VND

1 Piece(s) 10 Day(s) or more 10Brass (Brass)FKM (standard)Female ThreadFemale ThreadRc1

2,241,750 VND

1 Piece(s) 10 Day(s) or more 10SUS316EPDMFemale ThreadFemale ThreadRc1/8

2,990,135 VND

1 Piece(s) 10 Day(s) or more 10SUS316Kalrez®Female ThreadFemale ThreadRc1/8

2,294,506 VND

1 Piece(s) 10 Day(s) or more 10SUS316NBRFemale ThreadFemale ThreadRc1/8

2,241,750 VND

1 Piece(s) 10 Day(s) or more 10SUS316[Others] SiliconeFemale ThreadFemale ThreadRc1/8

2,272,993 VND

1 Piece(s) 10 Day(s) or more 10SUS316FKM (standard)Female ThreadFemale ThreadRc1/8

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Main Body Shape Straight Cracking Pressure(MPa) 0.007
Max. Operating Pressure(MPa) 4.9 Cracking pressure(MPa) 0.007