(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Valve (Check Valve), CAM Series, Cracking Pressure Regulated

Check Valve (Check Valve), CAM Series, Cracking Pressure Regulated
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,623,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Possible to optionally regulate cracking pressure. High pressure regulation (highest pressure used: 20 mPa). Best for small quantities for prototype, research, etc. Small and lightweight design.

 
Part Number
CAMB2E-A
CAMB2E-B
CAMB2E-C
CAMB2E-D
CAMB2E-E
CAMB2K-A
CAMB2K-B
CAMB2K-C
CAMB2K-D
CAMB2K-E
CAMB2N-A
CAMB2N-B
CAMB2N-C
CAMB2N-D
CAMB2N-E
CAMB2V-A
CAMB2V-B
CAMB2V-C
CAMB2V-D
CAMB2V-E
CAMB4E-A
CAMB4E-B
CAMB4E-C
CAMB4E-D
CAMB4E-E
CAMB4K-A
CAMB4K-B
CAMB4K-C
CAMB4K-D
CAMB4K-E
CAMB4N-A
CAMB4N-B
CAMB4N-C
CAMB4N-D
CAMB4N-E
CAMB4V-A
CAMB4V-B
CAMB4V-C
CAMB4V-D
CAMB4V-E
CAMT2E-A
CAMT2E-B
CAMT2E-C
CAMT2E-D
CAMT2E-E
CAMT2K-A
CAMT2K-B
CAMT2K-C
CAMT2K-D
CAMT2K-E
CAMT2N-A
CAMT2N-B
CAMT2N-C
CAMT2N-D
CAMT2N-E
CAMT2V-A
CAMT2V-B
CAMT2V-C
CAMT2V-D
CAMT2V-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Seal Material Cracking Pressure
(MPa)
Connection Dia. Cracking pressure
(MPa)

2,687,341 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)EPDM0.02-0.1R1/40.02-0.1

2,687,341 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)EPDM0.11-0.35R1/40.11-0.35

2,687,341 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)EPDM0.36-1.0R1/40.36-1.0

2,687,341 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)EPDM1.01-2.4R1/41.01-2.4

2,687,341 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)EPDM2.41-4.1R1/42.41-4.1

4,775,023 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)Kalrez®0.02-0.1R1/40.02-0.1

4,775,023 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)Kalrez®0.11-0.35R1/40.11-0.35

4,775,023 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)Kalrez®0.36-1.0R1/40.36-1.0

4,775,023 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)Kalrez®1.01-2.4R1/41.01-2.4

4,775,023 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)Kalrez®2.41-4.1R1/42.41-4.1

2,671,406 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)NBR0.02-0.1R1/40.02-0.1

2,671,406 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)NBR0.11-0.35R1/40.11-0.35

2,671,406 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)NBR0.36-1.0R1/40.36-1.0

2,671,406 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)NBR1.01-2.4R1/41.01-2.4

2,671,406 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)NBR2.41-4.1R1/42.41-4.1

2,623,596 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)FKM (standard)0.02-0.1R1/40.02-0.1

2,623,596 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)FKM (standard)0.11-0.35R1/40.11-0.35

2,623,596 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)FKM (standard)0.36-1.0R1/40.36-1.0

2,623,596 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)FKM (standard)1.01-2.4R1/41.01-2.4

2,623,596 VND

1 Piece(s) 14 Day(s) or more 10Brass (Brass)FKM (standard)2.41-4.1R1/42.41-4.1

4,073,818 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)EPDM0.02-0.1R1/20.02-0.1

4,073,818 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)EPDM0.11-0.35R1/20.11-0.35

4,073,818 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)EPDM0.36-1.0R1/20.36-1.0

4,073,818 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)EPDM1.01-2.4R1/21.01-2.4

4,073,818 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)EPDM2.41-4.1R1/22.41-4.1

6,368,676 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)Kalrez®0.02-0.1R1/20.02-0.1

6,368,676 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)Kalrez®0.11-0.35R1/20.11-0.35

6,368,676 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)Kalrez®0.36-1.0R1/20.36-1.0

6,368,676 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)Kalrez®1.01-2.4R1/21.01-2.4

6,368,676 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)Kalrez®2.41-4.1R1/22.41-4.1

4,049,913 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)NBR0.02-0.1R1/20.02-0.1

4,049,913 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)NBR0.11-0.35R1/20.11-0.35

4,049,913 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)NBR0.36-1.0R1/20.36-1.0

4,049,913 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)NBR1.01-2.4R1/21.01-2.4

4,049,913 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)NBR2.41-4.1R1/22.41-4.1

3,978,198 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)FKM (standard)0.02-0.1R1/20.02-0.1

3,978,198 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)FKM (standard)0.11-0.35R1/20.11-0.35

3,978,198 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)FKM (standard)0.36-1.0R1/20.36-1.0

3,978,198 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)FKM (standard)1.01-2.4R1/21.01-2.4

3,978,198 VND

1 Piece(s) 12 Day(s) or more 10Brass (Brass)FKM (standard)2.41-4.1R1/22.41-4.1

3,444,326 VND

1 Piece(s) 14 Day(s) or more 10SUS316EPDM0.02-0.1R1/40.02-0.1

3,444,326 VND

1 Piece(s) 14 Day(s) or more 10SUS316EPDM0.11-0.35R1/40.11-0.35

3,444,326 VND

1 Piece(s) 14 Day(s) or more 10SUS316EPDM0.36-1.0R1/40.36-1.0

3,444,326 VND

1 Piece(s) 14 Day(s) or more 10SUS316EPDM1.01-2.4R1/41.01-2.4

3,444,326 VND

1 Piece(s) 14 Day(s) or more 10SUS316EPDM2.41-4.1R1/42.41-4.1

5,532,008 VND

1 Piece(s) 14 Day(s) or more 10SUS316Kalrez®0.02-0.1R1/40.02-0.1

5,532,008 VND

1 Piece(s) 14 Day(s) or more 10SUS316Kalrez®0.11-0.35R1/40.11-0.35

5,532,008 VND

1 Piece(s) 14 Day(s) or more 10SUS316Kalrez®0.36-1.0R1/40.36-1.0

5,532,008 VND

1 Piece(s) 14 Day(s) or more 10SUS316Kalrez®1.01-2.4R1/41.01-2.4

5,532,008 VND

1 Piece(s) 14 Day(s) or more 10SUS316Kalrez®2.41-4.1R1/42.41-4.1

3,428,390 VND

1 Piece(s) 14 Day(s) or more 10SUS316NBR0.02-0.1R1/40.02-0.1

3,428,390 VND

1 Piece(s) 14 Day(s) or more 10SUS316NBR0.11-0.35R1/40.11-0.35

3,428,390 VND

1 Piece(s) 14 Day(s) or more 10SUS316NBR0.36-1.0R1/40.36-1.0

3,428,390 VND

1 Piece(s) 14 Day(s) or more 10SUS316NBR1.01-2.4R1/41.01-2.4

3,428,390 VND

1 Piece(s) 14 Day(s) or more 10SUS316NBR2.41-4.1R1/42.41-4.1

3,380,580 VND

1 Piece(s) 14 Day(s) or more 10SUS316FKM (standard)0.02-0.1R1/40.02-0.1

3,380,580 VND

1 Piece(s) 14 Day(s) or more 10SUS316FKM (standard)0.11-0.35R1/40.11-0.35

3,380,580 VND

1 Piece(s) 14 Day(s) or more 10SUS316FKM (standard)0.36-1.0R1/40.36-1.0

3,380,580 VND

1 Piece(s) 14 Day(s) or more 10SUS316FKM (standard)1.01-2.4R1/41.01-2.4

3,380,580 VND

1 Piece(s) 14 Day(s) or more 10SUS316FKM (standard)2.41-4.1R1/42.41-4.1

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Main Body Shape Straight Input Side, Port Type P Male thread
Output Side, Port Type A Male thread Max. Operating Pressure(MPa) 20