(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bronze Screw Globe Type Needle Valve

Bronze Screw Globe Type Needle Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,149,491VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Since the valve shape is a needle, the flow rate can be adjusted
・ The material is BC6 (gland seal is PTFE + graphite)
・ The flange part is equivalent to JIS 10K flat face (only the thickness is different)

 
Part Number
BH-11G
BH-11I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

10,149,491 VND

1 Piece(s) 13 Day(s) or more 1 1/4B1 1/4B

20,017,914 VND

1 Piece(s) 13 Day(s) or more 2B2B

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material BC6 Applicable Fluid Water / Air / Oil / Gas / Chemical / Steam
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::0.98
Operation Method Manual Main Body Specifications Standard Flange Bolt Holes No