(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Miniature Valve Angle Type for Instrumentation (Part Number)

Miniature Valve Angle Type for Instrumentation
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      937,691VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Connected by crimping inner surface of the ring onto outside of copper tube, so neither thread cutting nor welding are required. Connection can be performed simply by tightening the cap nut.

Part Number
RA-6-R
RA-8-R
RA-10-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)

937,691 VND

1 Piece(s) 13 Day(s) or more 630.0

947,103 VND

1 Piece(s) 13 Day(s) or more 830.0

1,205,376 VND

1 Piece(s) 13 Day(s) or more 1033.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Angle Type Material C3771B Applicable Fluid Water / Air / Oil / Gas / Chemical
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.96
Height H(mm) 35.0 Handle Dia. D(Ø) 35 Operation Method Manual
Orifice Dia(φ mm) 3.0 Main Body Specifications Miniature Valve for Instrumentation