(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Stainless Steel 3.92 MPA General Adjustment Screw-In Opening Indicator Needle Valve (Part Number)

Stainless Steel 3.92 MPA General Adjustment Screw-In Opening Indicator Needle Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,619,950VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features]
· Needle -shaped valve allows for easy, precise, and stable flow rate adjustment.
· Compact to help facilitate plumbing work in confined spaces.
· This processing product reacts to oxygen.
· The combined packing unique to Fujikin and design prioritizing the operability a structure with low handle torque and high sealing properties a reality.
· The handle is shaped in an easy-to-operate manner with a drip hole and it is also easy to mount a valve number nameplate.

Part Number
UH-14GD-R
UH-14GE-R
UH-14GF-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value

23,619,950 VND

1 Piece(s) 13 Day(s) or more 101/2B1/2B65158.06815.03.6

29,063,253 VND

1 Piece(s) 13 Day(s) or more 103/4B3/4B70183.06820.05.0

39,452,833 VND

1 Piece(s) 13 Day(s) or more 101B1B85228.088.025.07.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material SUS304 Applicable Fluid Water / Air / Oil / Gas / Steam
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::3.92
Operation Method Manual Main Body Specifications With Opening Indicator