(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotating Lens holder

Rotating Lens holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,380,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A coaxial lens holder. Ideal for replacing the lens after the optical axis has been aligned. The center does not shift because the lens is fixed using three support rods.

Part Number
C-357
C-358
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Element Diameter (Round)
(φ mm)
Height of Holder
(mm)
Width of Holder
(mm)

10,380,480 VND

1 Piece(s) 14 Day(s) or more 105~353572

11,889,656 VND

1 Piece(s) 14 Day(s) or more 1015~6057116

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Coaxial Main Body Mount Section Dimension φ12×60