(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Fiber unit to detect liquid.
· Select the type according to liquid level, liquid leakage, water detection and use.
· Array type which can be mounted on a pipe of ø8 to 80 mm NF-DF07.
· Have a liquid pool prevention mechanism for all types of liquid level contact type
Part Number |
---|
NF-DF03 |
NF-DF05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Detection Object | Head Shape | Case Material | Applicable Pipe (Selectable only with Pipe Mounting Type) (Ø) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Accessory | Head material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,414,018 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Transparent Objects / Liquid Surface(Contact) | Cylinder | - | - | Standard / Cold Resistance | -40~70 | - | - | 24 | Fluororesin | 60 | - | For liquid level detection (liquid surface contact type), core diameter of Ø6, liquid accumulation prevention mechanism | Free Cut | Protective tube (fluorine resin/2-m cuttable length) | - | ||
2,372,250 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Transparent Objects / Liquid Surface(Pipe Mounting) | Square | [Plastic] Polyetherimide | 6~26 | Standard / Heat Resistant / Cold Resistance | -40~100 | 25 | 13 | 20 | PVC | 10 | Pipe Mounting | For liquid level detection (liquid surface contact type), intended for upper limit level detection, heat-resistant | Free cut, outer diameter Ø6 to 26 mm, for 1 mm thickness PFA pipe or pipe of equivalent transparency | Mounting position adjustment lever included | PVC |
Loading...Tải…
Type | Fiber Unit | Detection Type | Liquid Surface Contact | Shape | Emitting and Receiving Integrated Single Use |
---|---|---|---|---|---|
Detection Light Type | Standard | Amplifier Installation Type | Separate Type | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard | Output | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Cable | - | Protection Fittings | - |
Types | - | Receptor angle | - |