(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chemifit CSA Series, Bushing

Chemifit CSA Series, Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      636,850VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The CSA series is a screw-in fitting made of SUS316. Drastically improved build and durability against degraded sealing performance; no assembly nut re-torquing required during maintenance.

Part Number
3A0-4-6-CS
3A0-6-8-CS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread

636,850 VND

1 Piece(s) 6 Day(s) or more 1/4

842,353 VND

1 Piece(s) 8 Day(s) or more 3/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Related Components Related Components, Shapes, Types Bushings Material SUS316
Surface Treatment No Screw Types Rc