(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pad with Fixing-Type Bracket with Fitting/PNTK, PNYK (PNTK-116-S)

Pad with Fixing-Type Bracket with Fitting/PNTK, PNYK (PNTK-116-S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pad with joints and fixed metal fittings suitable for bag opening and closing and film transport.
[Features]
·There are various types, and it is possible to open and close various types of bags by suction.
[Applications]
·Ideal for opening and closing bags, transporting film, paper, and thin workpieces.

Part Number
PNTK-116-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Shape Rubber Group Material Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction

594,196 VND

1 Piece(s) 21 Day(s) or more [Standard] Standard[Silicon Rubber] Silicon RubberWhite-60~25018Vertical Outlet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Lip portion is thin / Holder Set Mounting Method Attachment Type Plumbing Fitting Barbed Couplers
Environment Standard / Cold Resistance / Heat Resistant Material Rubber-based