(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suction cup with stroke-type hardware that supports angled adsorption.
[Features]
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· Suction pad with excellent holding force for objects with an angled adsorption surface.
· Equipped with a swivel function, the product demonstrates high durability.
[Applications]
· Excellent oil resistance and heat resistance makes the product useful in various environments.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,143,650 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 3 | Vertical Outlet | ||
2,214,168 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
2,238,870 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
2,548,040 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 15 | 10 | Vertical Outlet | ||
2,238,870 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
2,214,168 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 10 | Vertical Outlet | ||
2,309,388 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
2,357,198 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 15 | Vertical Outlet | ||
2,243,653 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 6 | Vertical Outlet | ||
2,298,233 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | 15 | Vertical Outlet | ||
2,368,353 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | 15 | Vertical Outlet | ||
2,584,293 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20 | 30 | Vertical Outlet | ||
2,313,771 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 30 | Vertical Outlet | ||
2,386,680 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 30 | Vertical Outlet | ||
2,441,265 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | 30 | Vertical Outlet | ||
2,243,653 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | 15 | Vertical Outlet | ||
2,313,771 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | 15 | Vertical Outlet | ||
2,338,871 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | 30 | Vertical Outlet | ||
2,250,425 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 6 | Vertical Outlet | ||
2,320,945 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 30 | Vertical Outlet | ||
2,393,456 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 30 | Vertical Outlet | ||
2,379,908 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 30 | Vertical Outlet | ||
2,450,030 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 30 | Vertical Outlet | ||
2,177,515 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 35 | 6 | Vertical Outlet | ||
2,320,945 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 35 | 30 | Vertical Outlet | ||
2,393,456 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 35 | 30 | Vertical Outlet | ||
2,302,616 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 6 | Vertical Outlet | ||
2,302,616 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 15 | Vertical Outlet | ||
2,373,135 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 15 | Vertical Outlet | ||
2,325,326 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 15 | Vertical Outlet | ||
2,675,133 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 40 | 30 | Vertical Outlet | ||
2,373,135 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 30 | Vertical Outlet | ||
2,445,646 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 30 | Vertical Outlet | ||
2,397,836 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 30 | Vertical Outlet | ||
2,436,483 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 30 | Vertical Outlet | ||
2,507,001 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 30 | Vertical Outlet | ||
2,554,811 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 40 | 30 | Vertical Outlet | ||
2,230,105 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 6 | Vertical Outlet | ||
2,302,616 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 15 | Vertical Outlet | ||
2,373,135 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 15 | Vertical Outlet | ||
2,484,293 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 50 | 15 | Vertical Outlet | ||
2,554,811 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 50 | 15 | Vertical Outlet | ||
2,675,133 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 50 | 30 | Vertical Outlet | ||
2,373,135 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 30 | Vertical Outlet | ||
2,445,646 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 30 | Vertical Outlet | ||
2,397,836 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 30 | Vertical Outlet | ||
2,436,483 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | 30 | Vertical Outlet | ||
2,507,001 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | 30 | Vertical Outlet | ||
2,459,191 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | 30 | Vertical Outlet | ||
2,554,811 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 50 | 30 | Vertical Outlet | ||
3,419,765 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 60 | 10 | Vertical Outlet | ||
3,785,508 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 60 | 10 | Vertical Outlet | ||
3,610,606 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 60 | 30 | Vertical Outlet | ||
3,976,348 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 60 | 30 | Vertical Outlet | ||
3,801,445 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 60 | 50 | Vertical Outlet | ||
3,921,766 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 60 | 50 | Vertical Outlet | ||
4,167,190 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 60 | 50 | Vertical Outlet | ||
3,528,930 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 80 | 10 | Vertical Outlet | ||
3,699,055 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 80 | 10 | Vertical Outlet | ||
4,042,086 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 80 | 10 | Vertical Outlet | ||
4,748,473 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 80 | 30 | Vertical Outlet | ||
3,719,771 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 80 | 30 | Vertical Outlet | ||
3,889,891 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 80 | 30 | Vertical Outlet | ||
4,232,925 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 80 | 30 | Vertical Outlet | ||
3,910,610 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 80 | 50 | Vertical Outlet | ||
4,080,731 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 80 | 50 | Vertical Outlet | ||
4,423,766 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 80 | 50 | Vertical Outlet | ||
3,678,733 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 100 | 10 | Vertical Outlet | ||
4,666,800 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 100 | 10 | Vertical Outlet | ||
6,654,433 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 100 | 30 | Vertical Outlet | ||
3,869,575 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 100 | 30 | Vertical Outlet | ||
4,855,246 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 100 | 30 | Vertical Outlet | ||
6,842,497 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 100 | 50 | Vertical Outlet | ||
4,060,413 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 100 | 50 | Vertical Outlet | ||
4,339,700 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 100 | 50 | Vertical Outlet | ||
8,149,305 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 120 | 20 | Vertical Outlet | ||
4,934,531 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 120 | 20 | Vertical Outlet | ||
5,960,603 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 120 | 50 | Vertical Outlet | ||
5,020,988 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 150 | 20 | Vertical Outlet | ||
6,045,389 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 150 | 50 | Vertical Outlet | ||
7,737,767 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 150 | 50 | Vertical Outlet | ||
8,323,992 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 200 | 20 | Vertical Outlet | ||
10,674,200 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 200 | 50 | Vertical Outlet | ||
2,313,771 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 15 | Lateral Outlet | ||
2,313,771 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 30 | Lateral Outlet | ||
2,386,680 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 30 | Lateral Outlet | ||
2,250,425 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 15 | Lateral Outlet | ||
2,320,945 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 15 | Lateral Outlet | ||
2,273,135 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 15 | Lateral Outlet | ||
2,306,998 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 15 | Lateral Outlet |
Loading...Tải…
Pad Type | Swiveling / Holder Set | Pad Shape | Flat Shape | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based |