(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A pad with a buffer type metal fitting suitable for bag opening and closing and film transport.
[Features]
·There are various types, and it is possible to open and close various types of bags by suction.
[Applications]
·Ideal for opening and closing bags, transporting film, paper, and thin workpieces.
Part Number |
---|
NAPNTS-130A-15-S-O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|
1,275,110 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based | Pad Diameter(mm) | 20 | Stroke(mm) | 15 |
Vacuum Outlet Direction | Vertical Outlet |