(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A bellows-shaped pad that can handle various steps and angles by adopting a bellows mechanism.
[Features]
·The bellows-shaped pad follows the R-shaped work in places where there is an angle.
[Applications]
·Can track angles, spherical workpieces, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,063,153 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,134,868 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,087,856 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,099,011 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,170,328 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,123,713 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,134,868 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,203,793 VND | 1 Piece(s) | 9 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,170,328 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,239,650 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,074,310 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,143,635 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,107,776 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,143,635 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,214,950 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,179,491 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,244,033 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 6 | Vertical Outlet | ||
1,244,033 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 15 | Vertical Outlet | ||
1,315,350 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 15 | Vertical Outlet | ||
1,279,890 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | 15 | Vertical Outlet | ||
1,315,350 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 30 | Vertical Outlet | ||
1,348,816 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | 30 | Vertical Outlet | ||
1,420,131 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | 30 | Vertical Outlet | ||
1,229,627 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 20 | 30 | Vertical Outlet | ||
1,185,865 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 6 | Vertical Outlet | ||
1,255,190 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 6 | Vertical Outlet | ||
1,255,190 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 15 | Vertical Outlet | ||
1,326,505 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 15 | Vertical Outlet | ||
1,326,505 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 15 | Vertical Outlet | ||
1,648,023 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 30 | 30 | Vertical Outlet | ||
1,326,505 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 30 | Vertical Outlet | ||
1,395,830 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 30 | Vertical Outlet | ||
1,395,830 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 30 | Vertical Outlet | ||
1,467,145 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 30 | Vertical Outlet | ||
1,362,361 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 6 | Vertical Outlet | ||
1,279,890 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 15 | Vertical Outlet | ||
1,362,361 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 15 | Vertical Outlet | ||
1,431,288 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 15 | Vertical Outlet | ||
1,348,816 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 30 | Vertical Outlet | ||
1,420,131 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 30 | Vertical Outlet | ||
1,431,288 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 30 | Vertical Outlet | ||
1,503,003 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | 30 | Vertical Outlet | ||
1,451,606 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 15 | Vertical Outlet | ||
1,514,158 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | 15 | Vertical Outlet | ||
1,520,531 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 30 | Vertical Outlet | ||
1,592,246 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 30 | Vertical Outlet | ||
1,545,235 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | 30 | Vertical Outlet | ||
2,111,775 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 75 | 10 | Vertical Outlet | ||
2,207,395 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 75 | 30 | Vertical Outlet | ||
2,588,676 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 75 | 30 | Vertical Outlet | ||
2,302,616 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 75 | 50 | Vertical Outlet | ||
2,684,295 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 75 | 50 | Vertical Outlet | ||
5,763,490 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 110 | 50 | Vertical Outlet | ||
5,998,570 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 150 | 50 | Vertical Outlet | ||
1,105,783 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Lateral Outlet | ||
1,170,328 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Lateral Outlet | ||
1,143,635 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 10 | Lateral Outlet | ||
1,214,950 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | 15 | Lateral Outlet | ||
1,315,350 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 15 | Lateral Outlet | ||
1,315,350 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | 30 | Lateral Outlet |
Loading...Tải…
Pad Type | Lip portion is thin / Holder Set | Pad Shape | Bellows | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based |