(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pad with Buffer Type Detent Bracket: NAPNTH, YH

Pad with Buffer Type Detent Bracket: NAPNTH, YH
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pad with rotational fasteners.

Part Number
NAPNTH-116-10-S-O
NAPNTH-130B-10-S-O
NAPNTH-131-3-S
NAPNTH-131-3-S-O
NAPNTH-131-10-N-O
NAPNTH-131-10-N-T
NAPNTH-131-15-N-O
NAPNTH-131-15-N-T
NAPNTH-131-15-S
NAPNTH-131-15-S-O
NAPNYH-131-15-S-O
NAPNYH-131-15-S-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlumbing Fitting Rubber Group Material Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

1,317,740 VND

1 Piece(s) 21 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberWhite-60~2501810Vertical Outlet

1,333,276 VND

1 Piece(s) 10 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberWhite-60~2502010Vertical Outlet

-

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberWhite-60~250253Vertical Outlet

-

1 Piece(s) 11 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberWhite-60~250253Vertical Outlet

1,371,128 VND

1 Piece(s) 10 Day(s) or more Push-In Fitting[Nitrile Rubber] Nitrile Rubber[Black] Black-26~1202510Vertical Outlet

-

1 Piece(s) 11 Day(s) or more Barbed Couplers[Nitrile Rubber] Nitrile Rubber[Black] Black-26~1202510Vertical Outlet

1,237,754 VND

1 Piece(s) 10 Day(s) or more Push-In Fitting[Nitrile Rubber] Nitrile Rubber[Black] Black-26~1202515Vertical Outlet

-

1 Piece(s) 11 Day(s) or more Barbed Couplers[Nitrile Rubber] Nitrile Rubber[Black] Black-26~1202515Vertical Outlet

-

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberWhite-60~2502515Vertical Outlet

-

1 Piece(s) 11 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberWhite-60~2502515Vertical Outlet

-

1 Piece(s) 11 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberWhite-60~2502515Lateral Outlet

-

1 Piece(s) 11 Day(s) or more Barbed Couplers[Silicon Rubber] Silicon RubberWhite-60~2502515Lateral Outlet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set / Rotation-Less Pad Shape Standard Mounting Method Attachment Type
Environment Standard / Cold Resistance / Heat Resistant Material Rubber-based