(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A mechanical vacuum break valve.
· Enables adjustment of break flow and break time.
Part Number |
---|
CVA-DN |
DS-01AN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Additional Function | Operating Pressure Range (MPa) | Ambient Temperature (°C) | Details Type |
---|---|---|---|---|---|---|---|---|
2,734,523 VND | 1 Piece(s) | 9 Day(s) or more | Valve for Vacuum Breaking | 0.3~0.6 | 0~60 | CVA2-compliant release flow rate adjuster | ||
2,370,435 VND | 1 Piece(s) | 4 Day(s) or more | - | - | - | With vacuum release flow rate adjustment needle |
Loading...Tải…
Type | Related Components | Type of Related Component | Filters for Replacement |