(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Type Vacuum Ejector CV4 Convum

Compact Type Vacuum Ejector CV4 Convum
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,142,033VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Integrates a compact design, CONVUM, a pressure switch, and a silencer.
· Pressure switch mounted

Part Number
CV4-10HSAB-R
CV4-10HSVS-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPressure Switch

3,857,183 VND

1 Piece(s) 10 Day(s) or more With MVS-030AB

3,142,033 VND

1 Piece(s) 10 Day(s) or more With MVS-VSW

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Direct-Mounte Type Straight Additional Function Silencers / Pressure Switch for Mechanical Vacuum Ultimate Vacuum Pressure(kPa) -90
Air Consumption Flow Rate(l/min) 44 Application Single Item Operating Pressure Range(MPa) 0.1::0.6
Ambient Temperature(°C) 0::60 Suction Flow(l/min) 25 Nozzle Dia. 1.0mm
Connection screw Rp threading Rated Pressure(MPa) 0.5 Body Material PA