(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital display unit MPS-71/74/78 series

Digital display unit MPS-71/74/78 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      312,106VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· As sensor head and display pare are separated, vacuum pressure, positive pressure and compound pressure can be arranged into a place that is easy to see and maintained.
· 1-channel / 4-channel / 8-channel are selectable and 1, 4 or 8 location pressure management is possible on one display.
· High-speed response.
· CE marking

Part Number
MPS-ACCH4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

312,106 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mounting Panel Application For MPS-71