(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter VF Series for Vacuum Use, maintenance part elements

Filter VF Series for Vacuum Use, maintenance part elements
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      71,093VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A maintenance parts element for the vacuum filters VF series.

 
Part Number
VF-2E
VF-3E
VF-5E
VF-6E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable type

71,093 VND

1 Piece(s) 9 Day(s) or more VF-2

280,973 VND

1 Piece(s) 4 Day(s) or more VF-3

321,133 VND

1 Piece(s) 11 Day(s) VF-5

361,291 VND

1 Piece(s) Same day VF-6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Thin Application Maintenance parts for Filter