(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·Connection cable for CRK series. ·Lead with connector for pulse input type drivers. ·For motors, there is also a flexible cable that can be used where the cable is repeatedly bent and stretched.
Part Number |
---|
CC005N1 |
CC005N1R |
CC010N1 |
CC010N1R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cable Length (m) | Cable Type |
---|---|---|---|---|---|---|
510,445 VND 484,923 VND | 1 Piece(s) | 19 Day(s) | 0.5 | Fixed | ||
641,920 VND 609,824 VND | 1 Piece(s) | 19 Day(s) | 0.5 | Movable | ||
582,556 VND 553,428 VND | 1 Piece(s) | 14 Day(s) | 1 | Fixed | ||
745,905 VND 708,610 VND | 1 Piece(s) | 14 Day(s) | 1 | Movable |
Loading...Tải…
Applicable products | CRK Series | Connecting points | Motor–circuit |