(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Motor Cable

Motor Cable
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      1,493,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cable for connecting a motor with terminal box to the driver (protective grounding wire attached).
· Can be used for motors without attached terminal boxes.

 
Part Number
CC010VAFSALE
CC020VAFSALE
CC030VAFSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length
(m)

1,493,888 VND

1,419,194 VND

1 Piece(s) 19 Day(s) 1

1,663,657 VND

1,580,474 VND

1 Piece(s) 19 Day(s) 2

1,833,229 VND

1,741,568 VND

1 Piece(s) 19 Day(s) 3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Electromagnetic Brake NA Cable Type Connection Cable characteristic Standard
Applicable Motor AR Power Supply AC power supply Connecting points Motor–circuit