(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Strong Spring TH (Heavy Load)

Strong Spring TH (Heavy Load)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      40,928VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Spring with modified cross-sectioned materials. Compared to round wire coil springs, can handle a high load in a small space.

Specification

●Anti-Rust Treatment: Electrodeposition Coating
●Working Temperature: -30 to 150°C

Materials

●Silicon Chrome Steel for Spring

Warning

●Do not use with deflection exceeding free length x 24.0%.
Part Number
TH8X10
TH8X15
TH8X20
TH8X25
TH8X30
TH8X35
TH8X40
TH8X45
TH8X50
TH8X55
TH8X60
TH8X65
TH8X70
TH8X75
TH8X80
TH10X20
TH10X25
TH10X30
TH10X35
TH10X40
TH10X45
TH10X50
TH10X55
TH10X60
TH10X65
TH10X70
TH10X75
TH10X80
TH10X90
TH12X20
TH12X25
TH12X30
TH12X35
TH12X40
TH12X45
TH12X50
TH12X55
TH12X60
TH12X65
TH12X70
TH12X75
TH12X80
TH12X90
TH14X25
TH14X30
TH14X35
TH14X40
TH14X45
TH14X50
TH14X55
TH14X60
TH14X65
TH14X70
TH14X75
TH14X80
TH14X90
TH14X100
TH16X25
TH16X30
TH16X35SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree length
(mm)
Coil I.D. ID
(Ø)
O.D.
(Ø)
Spring Constant
(N/mm)
Max. Load (Secified Range)
(N)
Max. Load
(N)

40,928 VND

1 Piece(s) 10 Day(s) 10104886.25150.01~230.00206

42,125 VND

1 Piece(s) 10 Day(s) 10154857.5150.01~230.00206

41,695 VND

1 Piece(s) 6 Day(s) or more 10204843.13150.01~230.00206

48,068 VND

1 Piece(s) 6 Day(s) or more 10254834.5150.01~230.00206

54,443 VND

1 Piece(s) 6 Day(s) or more 10304828.75150.01~230.00206

57,630 VND

1 Piece(s) 6 Day(s) or more 10354824.64150.01~230.00206

60,816 VND

1 Piece(s) 11 Day(s) 10404821.56150.01~230.00206

64,003 VND

1 Piece(s) 6 Day(s) or more 10454819.17150.01~230.00206

67,591 VND

1 Piece(s) 6 Day(s) or more 10504817.25150.01~230.00206

68,786 VND

1 Piece(s) 6 Day(s) or more 10554815.68150.01~230.00206

72,371 VND

1 Piece(s) 6 Day(s) or more 10604814.38150.01~230.00206

75,956 VND

1 Piece(s) 6 Day(s) or more 10654813.27150.01~230.00206

81,136 VND

1 Piece(s) 6 Day(s) or more 10704812.32150.01~230.00206

86,316 VND

1 Piece(s) 6 Day(s) or more 10754811.5150.01~230.00206

91,495 VND

1 Piece(s) 6 Day(s) or more 10804810.78150.01~230.00206

43,718 VND

1 Piece(s) 8 Day(s) 102051061.34230.01~580.00294

43,286 VND

1 Piece(s) 6 Day(s) or more 102551049.07230.01~580.00294

54,076 VND

1 Piece(s) 4 Day(s) or more 103051040.9230.01~580.00294

54,841 VND

1 Piece(s) 6 Day(s) or more 103551035.05230.01~580.00294

57,630 VND

1 Piece(s) 6 Day(s) or more 104051030.67230.01~580.00294

62,011 VND

1 Piece(s) 6 Day(s) or more 104551027.26230.01~580.00294

63,606 VND

1 Piece(s) 6 Day(s) or more 105051024.54230.01~580.00294

66,395 VND

1 Piece(s) 6 Day(s) or more 105551022.31230.01~580.00294

72,371 VND

1 Piece(s) 6 Day(s) or more 106051020.45230.01~580.00294

76,755 VND

1 Piece(s) 6 Day(s) or more 106551018.87230.01~580.00294

76,755 VND

1 Piece(s) 6 Day(s) or more 107051017.53230.01~580.00294

79,543 VND

1 Piece(s) 6 Day(s) or more 107551016.36230.01~580.00294

82,728 VND

1 Piece(s) 6 Day(s) or more 108051015.34230.01~580.00294

95,480 VND

1 Piece(s) 6 Day(s) or more 109051013.63230.01~580.00294

49,693 VND

1 Piece(s) 4 Day(s) or more 102061286.34230.01~580.00422

58,458 VND

1 Piece(s) 4 Day(s) or more 102561269.07230.01~580.00422

64,435 VND

1 Piece(s) 4 Day(s) or more 103061257.56230.01~580.00422

63,606 VND

1 Piece(s) 6 Day(s) or more 103561249.34230.01~580.00422

66,395 VND

1 Piece(s) 6 Day(s) or more 104061243.17230.01~580.00422

72,371 VND

1 Piece(s) 6 Day(s) or more 104561238.37230.01~580.00422

75,158 VND

1 Piece(s) 6 Day(s) or more 105061234.54230.01~580.00422

76,755 VND

1 Piece(s) 6 Day(s) or more 105561231.4230.01~580.00422

83,926 VND

1 Piece(s) 6 Day(s) or more 106061228.78230.01~580.00422

88,308 VND

1 Piece(s) 6 Day(s) or more 106561226.57230.01~580.00422

88,308 VND

1 Piece(s) 6 Day(s) or more 107061224.67230.01~580.00422

91,495 VND

1 Piece(s) 6 Day(s) or more 107561223.02230.01~580.00422

98,666 VND

1 Piece(s) 6 Day(s) or more 108061221.59230.01~580.00422

106,633 VND

1 Piece(s) 6 Day(s) or more 109061219.19230.01~580.00422

63,606 VND

1 Piece(s) 6 Day(s) or more 102571496.3230.01~580.00579

66,395 VND

1 Piece(s) 6 Day(s) or more 103071480.25230.01~580.00579

72,371 VND

1 Piece(s) 6 Day(s) or more 103571468.78230.01~580.00579

75,158 VND

1 Piece(s) 6 Day(s) or more 104071460.19230.01~580.00579

76,755 VND

1 Piece(s) 6 Day(s) or more 104571453.5230.01~580.00579

84,753 VND

1 Piece(s) 9 Day(s) or more 105071448.15230.01~580.00579

87,113 VND

1 Piece(s) 6 Day(s) or more 105571443.77230.01~580.00579

88,308 VND

1 Piece(s) 6 Day(s) or more 106071440.12230.01~580.00579

89,901 VND

1 Piece(s) 6 Day(s) or more 106571437.04230.01~580.00579

92,691 VND

1 Piece(s) 6 Day(s) or more 107071434.39230.01~580.00579

95,878 VND

1 Piece(s) 6 Day(s) or more 107571432.1230.01~580.00579

95,878 VND

1 Piece(s) 11 Day(s) 108071430.09230.01~580.00579

103,050 VND

1 Piece(s) 6 Day(s) or more 109071426.75230.01~580.00579

113,806 VND

1 Piece(s) 6 Day(s) or more 1010071424.07230.01~580.00579

73,200 VND

1 Piece(s) 4 Day(s) or more 1025816125.37580.01~755

76,755 VND

1 Piece(s) 6 Day(s) or more 1030816104.48580.01~755

81,136 VND

57,607 VND

1 Piece(s) Same day 103581689.55580.01~755

Loading...Tải…

 

Basic InformationThông tin cơ bản

Material Silicon Chrome Steel for Springs