(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hose Barb Nipple 8007

Hose Barb Nipple 8007
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      77,128VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Parallel female screw (30° external seat) hose nipple for piping. The inserted part is a double flared spiral. Mainly used for band clamping.

 
Part Number
8007-6
8007-9
8007-12
8007-19
8007-25
8007-32
8007-38
8007-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Nominal Diameter

77,128 VND

1 Piece(s) 11 Day(s) or more -G 30° Male Sheet, 1/46

83,901 VND

1 Piece(s) 11 Day(s) or more -G 30° Male Sheet, 3/89

106,610 VND

1 Piece(s) 11 Day(s) or more -G 30° Male Sheet, 1/212

142,466 VND

1 Piece(s) 11 Day(s) or more 10G 30° Male Sheet, 3/419

208,206 VND

1 Piece(s) 11 Day(s) or more 10G 30° Male Sheet, 125

416,933 VND

1 Piece(s) 11 Day(s) or more 10G 30° Male Sheet, 11/432

595,654 VND

1 Piece(s) 11 Day(s) or more 10G 30° Male Sheet, 11/238

829,617 VND

1 Piece(s) 11 Day(s) or more 10G 30° Male Sheet, 250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Punched Nipple Connection Type Female Screw × Punch Nipple
Types of connection screw T1 PF30°MIS Material SS Surface Treatment Trivalent Chromate Plating
Connection Adapter SR-07,SR-09,SR-11,SR-34,SR-36