(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw-in Type Adapter OB (Different Diameter Socket)

Screw-in Type Adapter OB (Different Diameter Socket)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Screw-in Type Adapter OB (Different Diameter Socket)
  • Screw-in Type Adapter OB (Different Diameter Socket)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      64,668VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tapered pipe female threads on both ends and fittings of different sizes on one side.

 
Part Number
OB-3X6
OB-3X9
OB-6X9
OB-6X12
OB-9X12
OB-9X19
OB-12X19
OB-12X25
OB-19X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

65,675 VND

1 Piece(s) 6 Day(s) or more 101/81/43×6

64,668 VND

1 Piece(s) 11 Day(s) or more 101/83/83×9

78,425 VND

1 Piece(s) 6 Day(s) or more 101/43/86×9

117,868 VND

1 Piece(s) 6 Day(s) or more 101/41/26×12

118,266 VND

1 Piece(s) 6 Day(s) or more 103/81/29×12

154,311 VND

1 Piece(s) 11 Day(s) or more 103/83/49×19

224,464 VND

1 Piece(s) 11 Day(s) or more 101/23/412×19

347,194 VND

1 Piece(s) 11 Day(s) or more 101/2112×25

347,194 VND

1 Piece(s) 11 Day(s) or more 103/4119×25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Socket Connection Type Female Screw × Female Screw
Types of connection screw T1 Rc Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating