(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A parallel female pipe thread with an O-ring (used with O-ring ports). The female is a fitting for tapered male pipe threads.
Type | Adapter | Shape | Straight | Connection Type | Male thread× Female thread |
---|---|---|---|---|---|
Types of connection screw T1 | Rc | Types of connection screw T2 | G | Material | SS |
Connection Port Metal Fitting | SR-01 | Surface Treatment | Trivalent Chromate Plating |
Please check the type/dimensions/specifications of the part SSO-07-12X9 in the O-Ring Seal Type Adapter SSO-07 (Reducer) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SSO-07-12X9 trong chuỗi O-Ring Seal Type Adapter SSO-07 (Reducer).
Part Number |
---|
SSO-07-12X19 |
SSO-07-19X12 |
SSO-07-19X25 |
SSO-07-25X19 |
SSO-07-6X9 |
SSO-07-9X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw T1 Size | Screw T2 Size | Nominal Diameter |
---|---|---|---|---|---|---|---|---|
168,365 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 1/2 | 3/4 | 12×19 | ||
168,365 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 3/4 | 1/2 | 19×12 | ||
398,436 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 3/4 | 1 | 19×25 | ||
398,436 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 1 | 3/4 | 25×19 | ||
86,691 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 1/4 | 3/8 | 6×9 | ||
110,406 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3/8 | 1/2 | 9×12 |