(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Battery spring used as a contact point for dry cell batteries used for various devices.
[Features]
· Produced with our unique thorough quality control and technology.
[Usage]
· Mainly as the electrode of a dry cell battery.
Part Number |
---|
SD-1118 |
SD-1210 |
SD-1680 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Wire diameter (Φmm) | Free length (mm) | Upper Portion Outer Diameter (Φmm) | Bottom Portion Outer Diameter (Φmm) | Total coils (coil) |
---|---|---|---|---|---|---|---|---|---|---|
43,168 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 16.5 | 11.8 | 19 | 5.5 | ||
43,168 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.2 | 14 | 10.9 | 27.7 | 5 | ||
43,168 VND | 1 Piece(s) | 4 Day(s) or more | - | 1 | 14.5 | 6.8 | 18.8 | 5.5 |