(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Welding Ring (Ring)

Stainless Steel Welding Ring (Ring)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless Steel Welding Rings.
[Features]
· Produced with our unique thorough quality control and technology.
· As welded, no joints and unlikely to rust due to stainless steel material.
[Usage]
· As a metal hooking fitting of small accessory.

Part Number
SR-4-25
SR-4-30
SR-5-30
SR-5-35
SR-6-35
SR-6-40
SR-6-50
SR-6-80
SR-8-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSI.D.
(φ mm)
Wire diameter
(φ mm)
Load Capacity
(kg)

49,145 VND

1 Piece(s) 4 Day(s) or more 1025420

51,535 VND

1 Piece(s) 4 Day(s) or more 1030420

53,925 VND

1 Piece(s) 4 Day(s) or more 1030530

58,706 VND

1 Piece(s) 4 Day(s) or more 1035535

73,048 VND

1 Piece(s) 4 Day(s) or more 1035640

78,626 VND

1 Piece(s) 4 Day(s) or more 1040640

101,735 VND

1 Piece(s) 4 Day(s) or more 1050640

106,516 VND

1 Piece(s) 4 Day(s) or more 1080640

104,126 VND

1 Piece(s) 4 Day(s) or more 1045860

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Ring Material Stainless Steel Surface Treatment No