(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
W Ring (With Case)【8-50 Pieces Per Package】

W Ring (With Case)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      118,866VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is characterized by its high strength due to the double winding.

Part Number
RW-0808B
RW-1012B
RW-1214B
RW-1618B
RW-1618S
RW-2025B
RW-8340S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSI.D. (Φ mm) Wire diameter (Φmm) Load Capacity (kg) Material Surface Treatment Number of pieces

118,866 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more 1080.80.5Steel Hard Wire for SpringNickel Plating50

120,858 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more 101211Steel Hard Wire for SpringNickel Plating50

129,625 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

4 Day(s) or more 10141.21Steel Hard Wire for SpringNickel Plating40

129,625 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

4 Day(s) or more 10181.62Steel Hard Wire for SpringNickel Plating25

188,190 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

4 Day(s) or more 10181.62SUS304 (Tsuyafuru)N.A.25

129,625 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

4 Day(s) or more 102523Steel Hard Wire for SpringNickel Plating8

179,426 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

4 Day(s) or more 10141.21SUS304 (Tsuyafuru)N.A.40

Loading...Tải…

  1. 1