(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AF-4 Series Air Vent Valve (Part Number)

AF-4 Series Air Vent Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,416,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The equipment is used in building facilities and factory facilities, etc. It is an air vent valve for fluids. It automatically discharges the air that accumulates in the pipes and the air inside an airtight tank and makes the fluid flow smoothly.

[Features]
▪ Due to the improved airtightness, it has adopted the swing valve body.
▪ The amount of air discharged from the equipment is comparatively large.
▪ It has a simple structure that allows easy handling.
· AF-4CN is a rust-resistant nylon-coated product.

 
Part Number
AF4CN-G-15A
AF4CN-G-20A
AF4CN-G-25A
AF4CN-G-32A
AF4M-G-15A
AF4M-G-20A
AF4M-G-25A
AF4M-G-32A
AF4S-G-15A
AF4S-G-20A
AF4S-G-25A
AF4S-G-32A
AF4SN-G-15A
AF4SN-G-20A
AF4SN-G-25A
AF4SN-G-32A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Fluid temperature
(℃)
End Connection, Nominal Diameter of Inlet Piping Screw Types

3,858,676 VND

1 Piece(s) 10 Day(s) or more Water5~601/2B(15A)Nylon Coating

3,858,676 VND

1 Piece(s) 8 Day(s) or more Water5~603/4B(20A)Nylon Coating

4,575,818 VND

1 Piece(s) 10 Day(s) or more Water5~601B(25A)Nylon Coating

4,575,818 VND

1 Piece(s) 10 Day(s) or more Water5~601 1/4B(32A)Nylon Coating

3,842,738 VND

1 Piece(s) 10 Day(s) or more Water / Oil5~1501/2B(15A)For high temperature

3,842,738 VND

1 Piece(s) 16 Day(s) or more Water / Oil5~1503/4B(20A)For high temperature

4,942,360 VND

1 Piece(s) 10 Day(s) or more Water / Oil5~1501B(25A)For high temperature

4,942,360 VND

1 Piece(s) 10 Day(s) or more Water / Oil5~1501 1/4B(32A)For high temperature

2,479,603 VND

1 Piece(s) 8 Day(s) or more Water / Oil5~901/2B(15A)General-purpose Product

2,416,421 VND

1 Piece(s) 8 Day(s) or more Water / Oil5~903/4B(20A)General-purpose Product

2,990,135 VND

1 Piece(s) 8 Day(s) or more Water / Oil5~901B(25A)General-purpose Product

3,119,500 VND

1 Piece(s) 8 Day(s) or more Water / Oil5~901 1/4B(32A)General-purpose Product

3,380,580 VND

1 Piece(s) 10 Day(s) or more Water5~601/2B(15A)General-purpose Product

3,380,580 VND

1 Piece(s) 10 Day(s) or more Water5~603/4B(20A)General-purpose Product

4,002,103 VND

1 Piece(s) 10 Day(s) or more Water5~601B(25A)General-purpose Product

4,002,103 VND

1 Piece(s) 10 Day(s) or more Water5~601 1/4B(32A)General-purpose Product

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Maximum Applicable Pressure Classification(MPa) 0.11~1 Body Material FC
Connection Type Different Diameter Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread
End Connection, Nominal Diameter of Outlet Piping Screw 3/8B(10A) Applicable Pressure Data(MPa) 1.0 or Less